IESNA:LM-63-2002
[TEST]P951401
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5C-760-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 70 CRI, 5700K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]30830
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 249.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3377.5 3688.9 4027.7 4387.6 4699 4960 5157.8 5273.5 5292.5 5235.6
5176.7 5172.5 5208.3 5286.1 5469.2 5925.9 7060.1 8762.5 10279.8 11445.6
12342.1 13188 13951.9 14669.5 15151.4 14456.9 11702.3 8185.9 5660.7 3806.8
1605.6 509.3 242 105.2 33.7 0 0
3377.5 3695.2 4053 4400.2 4713.8 4974.7 5185.1 5300.9 5317.7 5267.2
5202 5199.9 5227.2 5307.2 5494.5 5852.2 6828.6 8489 10180.9 11388.8
12321 13259.5 13977.1 14680 15199.8 14751.5 12201.1 8712 5932.2 3947.8
1708.7 553.4 282 124.2 44.2 0 0
3377.5 3691 4038.3 4372.9 4671.7 4920 5111.5 5231.4 5244.1 5199.9
5151.5 5143 5172.5 5252.5 5431.3 5765.9 6559.3 8055.5 9739 11047.9
12015.9 13034.4 14000.3 14886.2 15635.4 15850 14132.9 10997.4 7420 4819
2230.6 879.6 494.5 273.6 126.3 42.1 0
3377.5 3665.8 3987.8 4307.6 4577 4806.4 4989.4 5084.1 5115.7 5096.8
5061 5056.8 5082 5119.9 5225.1 5437.7 5799.6 6632.9 8055.5 9688.5
11140.5 12489.4 13865.6 15161.9 16401.4 17369.4 18023.8 18076.4 16944.3 13442.6
7554.6 2704.1 1085.8 580.8 267.3 61 0
3377.5 3623.7 3907.8 4200.3 4454.9 4671.7 4844.2 4960 5012.6 5025.2
5023.1 5035.7 5071.5 5105.2 5172.5 5326.1 5595.5 6001.6 6761.3 8045
9722.1 11512.9 13314.3 15189.2 16735.9 18196.4 19629.4 21230.9 22478.7 21561.2
17057.9 9396 3697.4 1654 698.6 71.5 0
3377.5 3600.6 3851 4103.5 4335 4547.5 4720.1 4854.8 4928.4 4981
5018.9 5079.9 5172.5 5246.2 5315.6 5425 5658.6 6033.2 6605.6 7306.3
8339.6 9692.7 11233.1 12887.1 14593.7 16485.5 18598.3 21079.3 24496.8 26527.5
24269.5 18242.7 9922 3539.5 879.6 50.5 0
3377.5 3587.9 3834.1 4088.8 4313.9 4526.5 4709.5 4842.1 4922.1 4972.6
5025.2 5086.2 5174.6 5252.5 5334.5 5456.6 5683.9 6052.1 6628.7 7371.6
8362.7 9688.5 11193.1 12813.4 14553.7 16466.6 18625.7 21237.2 24492.6 26405.5
23939.2 17893.3 9873.6 3611.1 869.1 56.8 0
3377.5 3545.8 3747.9 3968.8 4181.4 4387.6 4572.8 4728.5 4840 4926.3
5016.8 5126.2 5246.2 5347.2 5446.1 5587.1 5814.3 6165.8 6687.6 7398.9
8303.8 9410.7 10738.5 12268.4 13998.2 15944.7 18070.1 20366 23185.8 25340.7
22394.6 13985.6 6344.6 2159.1 513.5 44.2 0
3377.5 3518.5 3670 3844.7 4034.1 4225.5 4414.9 4581.2 4732.7 4865.3
5004.2 5136.7 5263 5374.5 5500.8 5683.9 5946.9 6353.1 6963.3 7796.6
8899.3 10214.5 11740.2 13406.9 15103 16887.5 18720.4 20666.9 22602.9 23255.2
20662.7 13848.8 5957.4 1786.6 719.7 199.9 0
3377.5 3470.1 3579.5 3705.8 3863.6 4036.2 4204.5 4379.2 4539.1 4701.1
4865.3 5014.7 5140.9 5275.6 5418.7 5589.2 5854.3 6279.4 6936 7893.4
9139.2 10576.5 12114.8 13674.1 15227.1 16786.5 18392.1 19930.4 20631.1 19294.8
15193.5 7622 2058.1 780.7 425.1 117.8 0
3377.5 3419.6 3474.3 3562.7 3680.5 3808.9 3962.5 4111.9 4273.9 4425.5
4602.2 4772.7 4941 5117.8 5300.9 5519.7 5820.6 6287.8 6990.7 8040.7
9419.1 11054.2 12632.5 13991.9 15168.2 16281.4 17186.3 17400.9 16306.7 13322.7
8312.2 3038.7 610.3 187.3 65.2 23.1 0
3377.5 3394.3 3417.5 3484.8 3581.6 3688.9 3817.3 3949.9 4093 4246.6
4410.7 4579.1 4764.3 4953.7 5164.1 5416.6 5747 6233.1 6914.9 7849.2
9101.3 10553.3 11885.4 12714.5 13095.4 13164.9 12882.9 11990.6 10355.5 7939.7
4673.8 1590.9 361.9 103.1 29.5 12.6 0
3377.5 3360.7 3362.8 3398.5 3463.8 3543.7 3640.5 3743.7 3846.8 3943.6
4050.9 4149.8 4265.5 4377.1 4499.1 4646.4 4863.2 5204.1 5742.8 6527.7
7535.7 8558.4 9263.4 9362.3 8798.3 7750.3 6252 4389.7 2502.1 1144.8
490.3 185.2 69.4 27.4 12.6 2.1 0
3377.5 3301.7 3257.5 3232.3 3211.2 3173.4 3108.1 3005 2868.2 2706.2
2521 2325.3 2129.6 1954.9 1820.3 1721.4 1649.8 1622.5 1763.5 2089.6
2451.6 2748.3 2731.5 2251.7 1578.3 1052.2 728.1 507.1 338.8 210.4
132.6 84.2 42.1 16.8 4.2 0 0
3377.5 3247 3146 3019.8 2838.8 2613.6 2348.5 2051.7 1736.1 1426.8
1201.6 1083.7 1058.5 1069 1104.8 1136.4 1161.6 1163.7 1136.4 1079.5
1016.4 953.3 885.9 812.3 715.5 595.5 465.1 334.6 250.4 183.1
117.8 69.4 27.4 10.5 4.2 0 0
3377.5 3198.6 3017.6 2775.6 2443.2 2079.1 1698.2 1361.5 1167.9 1102.7
1069 1039.6 1016.4 993.3 980.6 972.2 961.7 938.5 888 814.4
740.7 667.1 595.5 513.5 431.4 359.8 307.2 260.9 206.2 141
71.5 35.8 16.8 6.3 0 0 0
3377.5 3150.2 2895.6 2508.4 2079.1 1643.5 1300.5 1170 1132.1 1100.6
1069 1037.4 1005.9 974.3 928 875.4 814.4 742.8 665 589.2
517.7 454.5 404 364.1 326.2 290.4 252.5 199.9 136.8 92.6
61 33.7 14.7 6.3 0 0 0
3377.5 3120.8 2773.5 2321.1 1811.9 1382.6 1207.9 1172.1 1138.5 1102.7
1073.2 1037.4 999.6 953.3 894.4 820.7 740.7 658.7 572.4 488.2
418.8 374.6 343 313.5 282 250.4 214.6 170.5 134.7 107.3
77.9 50.5 16.8 2.1 0 0 0
3377.5 3078.7 2655.7 2119.1 1593 1281.6 1212.1 1178.4 1144.8 1109
1077.4 1043.8 1003.8 949.1 875.4 797.6 702.9 608.2 505 431.4
383 353.5 330.4 305.1 277.8 244.1 202 166.2 138.9 109.4
80 50.5 14.7 0 0 0 0
3377.5 3074.5 2617.8 2041.2 1508.8 1268.9 1224.7 1189 1153.2 1119.5
1085.8 1048 1008 949.1 877.5 782.8 675.5 568.2 479.8 412.5
370.4 343 317.8 290.4 258.8 218.9 174.7 145.2 117.8 90.5
61 33.7 8.4 0 0 0 0
3377.5 3074.5 2590.5 1999.1 1473 1268.9 1233.2 1197.4 1157.4 1119.5
1085.8 1050.1 1010.1 957.5 890.1 797.6 683.9 570.3 473.5 401.9
359.8 334.6 309.3 279.9 244.1 193.6 149.4 124.2 101 75.8
48.4 18.9 2.1 0 0 0 0
3377.5 3085 2603.1 2005.5 1473 1268.9 1233.2 1197.4 1159.5 1123.7
1088 1052.2 1014.3 963.8 896.5 793.3 679.7 561.9 465.1 395.6
357.7 332.5 305.1 277.8 239.9 181 141 117.8 92.6 67.3
42.1 14.7 0 0 0 0 0
